AGRU 72012011011 Stub Flange DIN short spigot PP Pure grey 110X10.0 SDR11 ISO S-5
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/012.prj},{NB=AGRU_72012011011_Stub Flange DIN_short spigot_PP Pure grey_110X10.0 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72012011011},{M=72012011011},{BILDCODE=012},{WEIGHT=0.441},{DIMENSIONLANG=110X10.0 SDR11 ISO S-5},{DURCHMESSER=110},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=110.000},{S=10.000},{L=82.000},{L3=38.000},{D3=125.000},{D4=158.000},{H=18.000},{X1=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
agru
Description
012 - Stub Flange DIN
Bill of material
AGRU_72012011011_Stub Flange DIN_short spigot_PP Pure grey_110X10.0 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72012011011
72012011011
Article number
72012011011
72012011011
Image Code
012
Weight
0.441
0.441
kg
Dimension long
110X10.0 SDR11 ISO S-5
110X10.0 SDR11 ISO S-5
Dimension short
110
110
Description 1
Stub Flange DIN
Description 2
short spigot
Description 4
-
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
110.000
110.000
mm
S
10.000
10.000
mm
Dimension L
82.000
82.000
mm
L3
38.000
38.000
mm
D3
125.000
125.000
mm
D4
158.000
158.000
mm
H
18.000
18.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型