AGRU 14049012500 Pipe Clip PP-FRP black 125
agru
PURAD
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/purad/backing_rings_accessories/backing_rings_accessories/049.prj},{NB=AGRU_14049012500_Pipe Clip_PP-FRP black_125 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14049012500},{M=14049012500},{BILDCODE=049},{WEIGHT=0.560},{DIMENSIONLANG=125},{DURCHMESSER=125},{EXT_BEZ_1=Pipe Clip},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded},{VERBINDUNG=Installation Accessory},{DA=125.000},{D=91.000},{D1=110.000},{D2=155.000},{Z=93.000},{H=178.500},{B=60.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
agru
Description
049 - Pipe Clip
Bill of material
AGRU_14049012500_Pipe Clip_PP-FRP black_125
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
14049012500
14049012500
Article number
14049012500
14049012500
Image Code
049
Weight
0.560
0.560
kg
Dimension long
125
125
Dimension short
125
125
Description 1
Pipe Clip
Material
PP-FRP black
Manufacturing process
injection moulded
Connection methode
Installation Accessory
Outside diameter (DAOD)
125.000
125.000
mm
D
91.000
91.000
mm
D1
110.000
110.000
mm
D2
155.000
155.000
mm
Z
93.000
93.000
mm
H
178.500
178.500
mm
B
60.000
60.000
mm
Previews
3D
Dimension
2D
Download CAD models
Download CAD