AGRU 30035253207 Adaptor Male Thread R-thread PVDF natural 25X1 - MOP 10 bar
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings_for_socket_welding/035.prj},{NB=AGRU_30035253207_Adaptor Male Thread_R-thread_PVDF natural_25X1 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30035253207},{M=30035253207},{BILDCODE=035},{WEIGHT=0.046},{DIMENSIONLANG=25X1\" - MOP 10 bar},{DURCHMESSER=25},{EXT_BEZ_1=Adaptor Male Thread},{EXT_BEZ_2=R-thread},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=25.000},{L=61.000},{L2=24.000},{DSP=32.000},{T=20.000},{SW=36.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=3},{XX=25X1 - MOP 10 bar}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
035 - Adaptor Male Thread
Bill of material
AGRU_30035253207_Adaptor Male Thread_R-thread_PVDF natural_25X1 - MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
30035253207
30035253207
Article number
30035253207
30035253207
Image Code
035
Weight
0.046
0.046
kg
Dimension long
25X1" - MOP 10 bar
25X1" - MOP 10 bar
Dimension short
25
25
Description 1
Adaptor Male Thread
Description 2
R-thread
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
25.000
25.000
mm
Dimension L
61.000
61.000
mm
L2
24.000
24.000
mm
DSP
32.000
32.000
mm
T
20.000
20.000
mm
SW
36.000
36.000
mm
RIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
Dimension E
33.250
33.250
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型