AGRU 35073003221 HPF-E-Socket PVDF UHP natural 32X2.4 MOP 16 bar
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings/073.prj},{NB=AGRU_35073003221_HPF-E-Socket_PVDF UHP natural_32X2.4 MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35073003221},{M=35073003221},{BILDCODE=073},{WEIGHT=0.022},{DIMENSIONLANG=32X2.4 MOP 16 bar},{DURCHMESSER=32},{EXT_BEZ_1=HPF-E-Socket},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=HPF-welding},{DA=32.350},{L1=20.500},{L2=15.000},{D1=40.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
073 - HPF-E-Socket
Bill of material
AGRU_35073003221_HPF-E-Socket_PVDF UHP natural_32X2.4 MOP 16 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35073003221
35073003221
Article number
35073003221
35073003221
Image Code
073
Weight
0.022
0.022
kg
Dimension long
32X2.4 MOP 16 bar
32X2.4 MOP 16 bar
Dimension short
32
32
Description 1
HPF-E-Socket
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
HPF-welding
Outside diameter (DAOD)
32.350
32.350
mm
L1
20.500
20.500
mm
L2
15.000
15.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型