AGRU 30032323321 Adaptor Female Thread NPT-thread/FRP-reinforced PVDF natural 32X1 SDR21 MOP 10 bar
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings/032_1.prj},{NB=AGRU_30032323321_Adaptor Female Thread_NPT-thread/FRP-reinforced_PVDF natural_32X1 SDR21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30032323321},{M=30032323321},{BILDCODE=032.1},{WEIGHT=0.050},{DIMENSIONLANG=32X1\" SDR21 MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=NPT-thread/FRP-reinforced},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=32.000},{S=2.400},{L=58.000},{L1=29.000},{L2=20.000},{SW=46.000},{NPT=1.000},{NRRILL=1.770},{KGEW=30.830},{E=10.160},{X1=3},{XX=32X1 SDR21 MOP 10 bar},{RND=21.336},{RL4=19.850}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
032.1 - Adaptor Female Thread
Bill of material
AGRU_30032323321_Adaptor Female Thread_NPT-thread/FRP-reinforced_PVDF natural_32X1 SDR21 MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
30032323321
30032323321
Article number
30032323321
30032323321
Image Code
032.1
Weight
0.050
0.050
kg
Dimension long
32X1" SDR21 MOP 10 bar
32X1" SDR21 MOP 10 bar
Dimension short
32
32
Description 1
Adaptor Female Thread
Description 2
NPT-thread/FRP-reinforced
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
32.000
32.000
mm
S
2.400
2.400
mm
Dimension L
58.000
58.000
mm
L1
29.000
29.000
mm
L2
20.000
20.000
mm
SW
46.000
46.000
mm
NPT
1.000
1.000
NRRILL
1.770
1.770
KGEW
30.830
30.830
mm
Dimension E
10.160
10.160
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型