AGRU 72336134011 Check Valve with Spring FPM-sealing PP Pure grey 40 - SDR11 ISO S-5
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/336_13.prj},{NB=AGRU_72336134011_Check Valve with Spring_FPM-sealing_PP Pure grey_40 - SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72336134011},{M=72336134011},{BILDCODE=336.13},{WEIGHT=0.389},{DIMENSIONLANG=40 - SDR11 ISO S-5},{DURCHMESSER=40},{EXT_BEZ_1=Check Valve with Spring},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=40.000},{DN=32.000},{L=171.000},{L1=83.000},{D=85.500},{P=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
agru
Description
336.13 - Check Valve with Spring
Bill of material
AGRU_72336134011_Check Valve with Spring_FPM-sealing_PP Pure grey_40 - SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72336134011
72336134011
Article number
72336134011
72336134011
Image Code
336.13
Weight
0.389
0.389
kg
Dimension long
40 - SDR11 ISO S-5
40 - SDR11 ISO S-5
Dimension short
40
40
Description 1
Check Valve with Spring
Description 2
FPM-sealing
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
40.000
40.000
mm
DN
32.000
32.000
Dimension L
171.000
171.000
mm
L1
83.000
83.000
mm
D
85.500
85.500
mm
P
10.000
10.000
bar
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型