AGRU 11336104011 Check Valve with Spring EPDM-sealing PP grey 40 - MOP 10 bar
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/336_10.prj},{NB=AGRU_11336104011_Check Valve with Spring_EPDM-sealing_PP grey_40 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11336104011},{M=11336104011},{BILDCODE=336.10},{WEIGHT=0.359},{DIMENSIONLANG=40 - MOP 10 bar},{DURCHMESSER=40},{EXT_BEZ_1=Check Valve with Spring},{EXT_BEZ_2=EPDM-sealing},{MATERIAL=PP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=40.000},{DN=32.000},{L=140.000},{D=85.500},{T=22.000},{P=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
agru
Description
336.10 - Check Valve with Spring
Bill of material
AGRU_11336104011_Check Valve with Spring_EPDM-sealing_PP grey_40 - MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
11336104011
11336104011
Article number
11336104011
11336104011
Image Code
336.10
Weight
0.359
0.359
kg
Dimension long
40 - MOP 10 bar
40 - MOP 10 bar
Dimension short
40
40
Description 1
Check Valve with Spring
Description 2
EPDM-sealing
Material
PP grey
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
40.000
40.000
mm
DN
32.000
32.000
Dimension L
140.000
140.000
mm
D
85.500
85.500
mm
T
22.000
22.000
mm
P
10.000
10.000
bar
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型