AGRU 11069221611 Reducer excentric long spigot PPR grey 225/160 SDR11 ISO S-5
agru
Industrial Piping Systems
PP Industrial Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/elongated_fittings/069.prj},{NB=AGRU_11069221611_Reducer excentric_long spigot_PPR grey_225/160 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11069221611},{M=11069221611},{BILDCODE=069},{WEIGHT=4.200},{DIMENSIONLANG=225/160 SDR11 ISO S-5},{DURCHMESSER=225/160},{EXT_BEZ_1=Reducer excentric},{EXT_BEZ_2=long spigot},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=225.000},{DA1=160},{S=20.500},{S1=14.600},{L=405.000},{L1=154.500},{L2=102.500},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
agru
Description
069 - Reducer excentric
Bill of material
AGRU_11069221611_Reducer excentric_long spigot_PPR grey_225/160 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
11069221611
11069221611
Article number
11069221611
11069221611
Image Code
069
Weight
4.200
4.200
kg
Dimension long
225/160 SDR11 ISO S-5
225/160 SDR11 ISO S-5
Dimension short
225/160
225/160
Description 1
Reducer excentric
Description 2
long spigot
Material
PPR grey
Manufacturing process
injection moulded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
225.000
225.000
mm
Outside diameter1 (DAOD1)
160
160
mm
S
20.500
20.500
mm
S1
14.600
14.600
mm
Dimension L
405.000
405.000
mm
L1
154.500
154.500
mm
L2
102.500
102.500
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型