AGRU 40705007521 Pipe 5m ECTFE natural 75X3.6 SDR21 ISO S-10 5000
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Pipes
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/pipes/705.prj},{NB=AGRU_40705007521_Pipe 5m_ECTFE natural_75X3.6 SDR21 ISO S-10_5000 (arch400)},{LODDEST=arch},{LODLEVEL=400},{MN=40705007521},{M=40705007521},{BILDCODE=705},{WEIGHT=1.460},{DIMENSIONLANG=75X3.6 SDR21 ISO S-10},{DURCHMESSER=75},{EXT_BEZ_1=Pipe 5m},{EXT_BEZ_4=-},{MATERIAL=ECTFE natural},{HERSTELLV=extruded},{DA=75.000},{S=3.600},{X1=6},{L=5000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
agru
Description
705 - Pipe 5m
Bill of material
AGRU_40705007521_Pipe 5m_ECTFE natural_75X3.6 SDR21 ISO S-10_5000
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
40705007521
40705007521
Article number
40705007521
40705007521
Image Code
705
Weight
1.460
1.460
kg
Dimension long
75X3.6 SDR21 ISO S-10
75X3.6 SDR21 ISO S-10
Dimension short
75
75
Description 1
Pipe 5m
Description 4
-
Material
ECTFE natural
Manufacturing process
extruded
Outside diameter (DAOD)
75.000
75.000
mm
S
3.600
3.600
mm
Länge
mm
Enter value for L
Länge
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型