AGRU 40032323221 Adaptor Female Thread R-thread ECTFE natural 32X1 SDR21 MOP 10 bar
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/fittings/032.prj},{NB=AGRU_40032323221_Adaptor Female Thread_R-thread_ECTFE natural_32X1 SDR21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40032323221},{M=40032323221},{BILDCODE=032},{WEIGHT=0.065},{DIMENSIONLANG=32X1\" SDR21 MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=R-thread},{MATERIAL=ECTFE natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{S=2.400},{L=58.000},{L1=29.000},{L2=20.000},{SW=46.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=4},{XX=32X1 SDR21 MOP 10 bar}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
032 - Adaptor Female Thread
Bill of material
AGRU_40032323221_Adaptor Female Thread_R-thread_ECTFE natural_32X1 SDR21 MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
40032323221
40032323221
Article number
40032323221
40032323221
Image Code
032
Weight
0.065
0.065
kg
Dimension long
32X1" SDR21 MOP 10 bar
32X1" SDR21 MOP 10 bar
Dimension short
32
32
Description 1
Adaptor Female Thread
Description 2
R-thread
Material
ECTFE natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
32.000
32.000
mm
S
2.400
2.400
mm
Dimension L
58.000
58.000
mm
L1
29.000
29.000
mm
L2
20.000
20.000
mm
SW
46.000
46.000
mm
RIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
Dimension E
33.250
33.250
mm
XX
32X1 SDR21 MOP 10 bar
32X1 SDR21 MOP 10 bar
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型