AGRU 40024003221 Union Type 24 FPM-sealing with FDA Approval ECTFE natural 32X2.4 SDR21 ISO S-10
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/fittings/024.prj},{NB=AGRU_40024003221_Union Type 24_FPM-sealing with FDA Approval_ECTFE natural_32X2.4 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40024003221},{M=40024003221},{BILDCODE=024},{WEIGHT=0.157},{DIMENSIONLANG=32X2.4 SDR21 ISO S-10},{DURCHMESSER=32},{EXT_BEZ_1=Union Type 24},{EXT_BEZ_2=FPM-sealing with FDA Approval},{EXT_BEZ_3=-},{MATERIAL=ECTFE natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{S=2.400},{L=107.000},{L1=24.000},{L2=39.300},{D=64.000},{B=30.000},{X1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
024 - Union Type 24
Bill of material
AGRU_40024003221_Union Type 24_FPM-sealing with FDA Approval_ECTFE natural_32X2.4 SDR21 ISO S-10
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
40024003221
40024003221
Article number
40024003221
40024003221
Image Code
024
Weight
0.157
0.157
kg
Dimension long
32X2.4 SDR21 ISO S-10
32X2.4 SDR21 ISO S-10
Dimension short
32
32
Description 1
Union Type 24
Description 2
FPM-sealing with FDA Approval
FPM-sealing with FDA Approval
Description 3
-
-
Material
ECTFE natural
ECTFE natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Butt + IR-welding
Outside diameter (DAOD)
32.000
32.000
mm
S
2.400
2.400
mm
Dimension L
107.000
107.000
mm
L1
24.000
24.000
mm
L2
39.300
39.300
mm
D
64.000
64.000
mm
B
30.000
30.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型