AGRU 40012005021 Stub Flange DIN short spigot ECTFE natural 50X3.0 SDR21 ISO S-10
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/fittings/012.prj},{NB=AGRU_40012005021_Stub Flange DIN_short spigot_ECTFE natural_50X3.0 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40012005021},{M=40012005021},{BILDCODE=012},{WEIGHT=0.119},{DIMENSIONLANG=50X3.0 SDR21 ISO S-10},{DURCHMESSER=50},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=ECTFE natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=50.000},{S=3.000},{L=50.000},{L3=22.000},{D3=61.000},{D4=88.000},{H=9.000},{X1=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
agru
Description
012 - Stub Flange DIN
Bill of material
AGRU_40012005021_Stub Flange DIN_short spigot_ECTFE natural_50X3.0 SDR21 ISO S-10
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
40012005021
40012005021
Article number
40012005021
40012005021
Image Code
012
Weight
0.119
0.119
kg
Dimension long
50X3.0 SDR21 ISO S-10
50X3.0 SDR21 ISO S-10
Dimension short
50
50
Description 1
Stub Flange DIN
Description 2
short spigot
Description 4
-
Material
ECTFE natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
50.000
50.000
mm
S
3.000
3.000
mm
Dimension L
50.000
50.000
mm
L3
22.000
22.000
mm
D3
61.000
61.000
mm
D4
88.000
88.000
mm
H
9.000
9.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型