AGRU 80098281633 Support Disc PP/PP 280/160 SDR33
agru
Industrial Piping Systems
Double Containment Piping System
PP-PP Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pp_pp_simultaneous_welding/098.prj},{NB=AGRU_80098281633_Support Disc_PP/PP_280/160 SDR33 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=80098281633},{M=80098281633},{BILDCODE=098},{WEIGHT=0.140},{DIMENSIONLANG=280/160 SDR33},{DURCHMESSER=280/160},{EXT_BEZ_1=Support Disc},{MATERIAL=PP/PP},{HERSTELLV=injection moulded},{VERBINDUNG=Simultaneous-welding},{SDR1=33.000},{D=259.000},{D1=280.000},{D2=160.000},{D3=163.000},{B=12.000},{X1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
agru
Description
098 - Support Disc
Bill of material
AGRU_80098281633_Support Disc_PP/PP_280/160 SDR33
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
80098281633
80098281633
Article number
80098281633
80098281633
Image Code
098
Weight
0.140
0.140
kg
Dimension long
280/160 SDR33
280/160 SDR33
Dimension short
280/160
280/160
Description 1
Support Disc
Material
PP/PP
Manufacturing process
injection moulded
Connection methode
Simultaneous-welding
SDR1
33.000
D
259.000
259.000
mm
D1
280.000
280.000
mm
D2
160.000
160.000
mm
D3
163.000
163.000
mm
B
12.000
12.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型