AGRU 82139169037 Dog Bone Type II, Collar without cut out HDPE/HDPE 160/90 SDR33/17
agru
Industrial Piping Systems
Double Containment Piping System
PE-PE Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_pe_simultaneous_welding/139.prj},{NB=AGRU_82139169037_Dog Bone Type II, Collar_without cut out_HDPE/HDPE_160/90 SDR33/17 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=82139169037},{M=82139169037},{BILDCODE=139},{WEIGHT=1.800},{DIMENSIONLANG=160/90 SDR33/17},{DURCHMESSER=160/90},{EXT_BEZ_1=Dog Bone Type II, Collar},{EXT_BEZ_2=without cut out},{MATERIAL=HDPE/HDPE},{HERSTELLV=machined},{VERBINDUNG=Simultaneous-welding},{SDR1=33.000},{SDR2=17.000},{S1=4.900},{S2=5.400},{L=130.000},{D=180.000},{D1=160.000},{D2=90.000},{B=60.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
139 - Dog Bone Type II, Collar
Bill of material
AGRU_82139169037_Dog Bone Type II, Collar_without cut out_HDPE/HDPE_160/90 SDR33/17
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
82139169037
82139169037
Article number
82139169037
82139169037
Image Code
139
Weight
1.800
1.800
kg
Dimension long
160/90 SDR33/17
160/90 SDR33/17
Dimension short
160/90
160/90
Description 1
Dog Bone Type II, Collar
Description 2
without cut out
Material
HDPE/HDPE
Manufacturing process
machined
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
17.000
17.000
S1
4.900
4.900
mm
S2
5.400
5.400
mm
Dimension L
130.000
130.000
mm
D
180.000
180.000
mm
D1
160.000
160.000
mm
D2
90.000
90.000
mm
B
60.000
60.000
mm
X1
2
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型