AGRU 82102169037 Bend 45 HDPE/HDPE 160/90 SDR33/17
agru
Industrial Piping Systems
Double Containment Piping System
PE-PE Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_pe_simultaneous_welding/102.prj},{NB=AGRU_82102169037_Bend 45_HDPE/HDPE_160/90 SDR33/17 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=82102169037},{M=82102169037},{BILDCODE=102},{WEIGHT=0.740},{DIMENSIONLANG=160/90 SDR33/17},{DURCHMESSER=160/90},{EXT_BEZ_1=Bend 45°},{MATERIAL=HDPE/HDPE},{HERSTELLV=injection moulded+assembled},{VERBINDUNG=Simultaneous-welding},{SDR1=33.000},{SDR2=17.000},{S1=4.900},{S2=5.400},{D1=160.000},{D2=90.000},{Z=73.000},{X1=2},{XX=Bend 45},{D=79.000},{B=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
102 - Bend 45°
Bill of material
AGRU_82102169037_Bend 45_HDPE/HDPE_160/90 SDR33/17
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
82102169037
82102169037
Article number
82102169037
82102169037
Image Code
102
Weight
0.740
0.740
kg
Dimension long
160/90 SDR33/17
160/90 SDR33/17
Dimension short
160/90
160/90
Description 1
Bend 45°
Material
HDPE/HDPE
Manufacturing process
injection moulded+assembled
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
17.000
17.000
S1
4.900
4.900
mm
S2
5.400
5.400
mm
D1
160.000
160.000
mm
D2
90.000
90.000
mm
Z
73.000
73.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型