AGRU 70194503471 Poly-Flo Stub Flange Flow-Through+groove for O-Ring PE 100-RC black 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/194_2.prj},{NB=AGRU_70194503471_Poly-Flo Stub Flange_Flow-Through+groove for O-Ring_PE 100-RC black_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70194503471},{M=70194503471},{BILDCODE=194.2},{WEIGHT=0.125},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Stub Flange},{EXT_BEZ_2=Flow-Through+groove for O-Ring},{EXT_BEZ_3=including EPDM O-Rings},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=65.000},{L1=10.000},{L2=23.000},{D1=50.000},{D2=32.000},{D3=61.000},{D4=88.000},{D5=60.000},{D6=28.500},{H=12.000},{X1=1},{D7=5.000},{D8=7.000},{D9=5.000},{T=4.000},{T1=2.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
194.2 - Poly-Flo Stub Flange
Bill of material
AGRU_70194503471_Poly-Flo Stub Flange_Flow-Through+groove for O-Ring_PE 100-RC black_50/32 SDR17/11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70194503471
70194503471
Article number
70194503471
70194503471
Image Code
194.2
Weight
0.125
0.125
kg
Dimension long
50/32 SDR17/11
50/32 SDR17/11
Dimension short
50/32
50/32
Description 1
Poly-Flo Stub Flange
Description 2
Flow-Through+groove for O-Ring
Description 3
including EPDM O-Rings
Material
PE 100-RC black
Manufacturing process
machined
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
Dimension L
65.000
65.000
mm
L1
10.000
mm
L2
23.000
23.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm
D3
61.000
61.000
mm
D4
88.000
88.000
mm
D5
60.000
60.000
mm
D6
28.500
28.500
mm
H
12.000
12.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型