AGRU 70194503271 Poly-Flo Stub Flange solid PE 100-RC black 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/194.prj},{NB=AGRU_70194503271_Poly-Flo Stub Flange_solid_PE 100-RC black_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70194503271},{M=70194503271},{BILDCODE=194},{WEIGHT=0.130},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Stub Flange},{EXT_BEZ_2=solid},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=65.000},{L1=10.000},{L2=23.000},{D1=50.000},{D2=32.000},{D3=61.000},{D4=88.000},{H=12.000},{X1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
194 - Poly-Flo Stub Flange
Bill of material
AGRU_70194503271_Poly-Flo Stub Flange_solid_PE 100-RC black_50/32 SDR17/11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70194503271
70194503271
Article number
70194503271
70194503271
Image Code
194
Weight
0.130
0.130
kg
Dimension long
50/32 SDR17/11
50/32 SDR17/11
Dimension short
50/32
50/32
Description 1
Poly-Flo Stub Flange
Description 2
solid
Material
PE 100-RC black
Manufacturing process
machined
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
Dimension L
65.000
65.000
mm
L1
10.000
mm
L2
23.000
23.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm
D3
61.000
61.000
mm
D4
88.000
88.000
mm
H
12.000
12.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型