AGRU 70193161171 Poly-Flo End Cap PE 100-RC black 160/110 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/193.prj},{NB=AGRU_70193161171_Poly-Flo End Cap_PE 100-RC black_160/110 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70193161171},{M=70193161171},{BILDCODE=193},{WEIGHT=0.853},{DIMENSIONLANG=160/110 SDR17/11},{DURCHMESSER=160/110},{EXT_BEZ_1=Poly-Flo End Cap},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=9.500},{S2=10.000},{L=50.000},{L1=10.000},{D1=160.000},{D2=110.000},{X1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
193 - Poly-Flo End Cap
Bill of material
AGRU_70193161171_Poly-Flo End Cap_PE 100-RC black_160/110 SDR17/11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70193161171
70193161171
Article number
70193161171
70193161171
Image Code
193
Weight
0.853
0.853
kg
Dimension long
160/110 SDR17/11
160/110 SDR17/11
Dimension short
160/110
160/110
Description 1
Poly-Flo End Cap
Material
PE 100-RC black
Manufacturing process
machined
Connection methode
simultaneous + cascade welding
S1
9.500
9.500
mm
S2
10.000
10.000
mm
Dimension L
50.000
50.000
mm
L1
10.000
mm
D1
160.000
160.000
mm
D2
110.000
110.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型