AGRU 88342006302 Replacement Diaphragm for Diaphragm Valve EPDM 63 63/40-63/63 75/40-110/63
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/88_342.prj},{NB=AGRU_88342006302_Replacement Diaphragm_for Diaphragm Valve_EPDM_63 63/40-63/63 75/40-110/63 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=88342006302},{M=88342006302},{BILDCODE=88.342},{WEIGHT=0.115},{DIMENSIONLANG=63 63/40-63/63 75/40-110/63},{DURCHMESSER=63},{EXT_BEZ_1=Replacement Diaphragm},{EXT_BEZ_2=for Diaphragm Valve},{EXT_BEZ_3=and T-Diaphragm Valve},{EXT_BEZ_4=},{MATERIAL=EPDM},{VERBINDUNG=},{L1=108.600},{L2=121.100},{D1=145.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
agru
Description
88.342 - Replacement Diaphragm
Bill of material
AGRU_88342006302_Replacement Diaphragm_for Diaphragm Valve_EPDM_63 63/40-63/63 75/40-110/63
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
88342006302
88342006302
Article number
88342006302
88342006302
Image Code
88.342
Weight
0.115
0.115
kg
Dimension long
63 63/40-63/63 75/40-110/63
63 63/40-63/63 75/40-110/63
Dimension short
63
63
Description 1
Replacement Diaphragm
Description 2
for Diaphragm Valve
Description 3
and T-Diaphragm Valve
Description 4
Material
EPDM
EPDM
Connection methode
L1
108.600
108.600
mm
L2
121.100
121.100
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型