AGRU 14348002500 Pipe Support PP-FRP black 25
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/348.prj},{NB=AGRU_14348002500_Pipe Support_PP-FRP black_25 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14348002500},{M=14348002500},{BILDCODE=348},{WEIGHT=0.014},{DIMENSIONLANG=25},{DURCHMESSER=25},{EXT_BEZ_1=Pipe Support},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded},{VERBINDUNG=Installation Accessory},{DA=25.000},{S1=10.000},{S2=34.000},{S3=6.500},{S4=9.000},{D=6.500},{H=30.000},{B=16.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
348 - Pipe Support
Bill of material
AGRU_14348002500_Pipe Support_PP-FRP black_25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
14348002500
14348002500
Article number
14348002500
14348002500
Image Code
348
Weight
0.014
0.014
kg
Dimension long
25
25
Dimension short
25
25
Description 1
Pipe Support
Material
PP-FRP black
Manufacturing process
injection moulded
Connection methode
Installation Accessory
Outside diameter (DAOD)
25.000
25.000
mm
S1
10.000
10.000
mm
S2
34.000
34.000
mm
S3
6.500
mm
S4
9.000
mm
D
6.500
mm
H
30.000
30.000
mm
B
16.000
16.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型