AGRU 12334016000 Blind Flange no steel insert DIN/pressureless applications PPH grey 160/180
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/12_334.prj},{NB=AGRU_12334016000_Blind Flange no steel insert_DIN/pressureless applications_PPH grey_160/180 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=12334016000},{M=12334016000},{BILDCODE=12.334},{WEIGHT=1.680},{DIMENSIONLANG=160/180},{DURCHMESSER=160/180},{EXT_BEZ_1=Blind Flange no steel insert},{EXT_BEZ_2=DIN/pressureless applications},{MATERIAL=PPH grey},{HERSTELLV=machined/drilled PN10},{VERBINDUNG=Flange connection},{DA=160.000},{DN=150.000},{D=285.000},{D2=22.000},{B=30.000},{K=240.000},{NUMB=8.000},{KGEW=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
agru
Description
12.334 - Blind Flange no steel insert
Bill of material
AGRU_12334016000_Blind Flange no steel insert_DIN/pressureless applications_PPH grey_160/180
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
12334016000
12334016000
Article number
12334016000
12334016000
Image Code
12.334
Weight
1.680
1.680
kg
Dimension long
160/180
160/180
Dimension short
160/180
160/180
Description 1
Blind Flange no steel insert
Description 2
DIN/pressureless applications
Material
PPH grey
Manufacturing process
machined/drilled PN10
Connection methode
Flange connection
Outside diameter (DAOD)
160.000
160.000
mm
DN
150.000
150.000
D
285.000
285.000
mm
D2
22.000
22.000
mm
B
30.000
30.000
mm
K
240.000
240.000
mm
NUMB
8.000
8.000
KGEW
0.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型