AGRU 43706005011 SurePEX Pipe 6m - PE-Xa blue 50X4.6 SDR11 ISO S-5
agru
AGRULINE
PE-Xa Piping System
Pipes
Powered by
CAD模型選擇
{agru/agruline/pe_xa_piping_system/pipes/706.prj},{NB=AGRU_43706005011_SurePEX Pipe 6m_-_PE-Xa blue_50X4.6 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=43706005011},{M=43706005011},{BILDCODE=706},{WEIGHT=0.657},{DIMENSIONLANG=50X4.6 SDR11 ISO S-5},{DURCHMESSER=50},{EXT_BEZ_1=SurePEX Pipe 6m},{EXT_BEZ_2=-},{MATERIAL=PE-Xa blue},{HERSTELLV=extruded},{DA=50.000},{S=4.600},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
agru
Description
706 - Pipe 6m
Bill of material
AGRU_43706005011_SurePEX Pipe 6m_-_PE-Xa blue_50X4.6 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
43706005011
43706005011
Article number
43706005011
43706005011
Image Code
706
Weight
0.657
0.657
kg
Dimension long
50X4.6 SDR11 ISO S-5
50X4.6 SDR11 ISO S-5
Dimension short
50
50
Description 1
SurePEX Pipe 6m
Description 2
-
Material
PE-Xa blue
Manufacturing process
extruded
Outside diameter (DAOD)
50.000
50.000
mm
S
4.600
4.600
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型