AGRU 70162011011 Full Faced Flange DIN long spigot PE 100-RC black 110X10.0 SDR11 ISO S-5
agru
AGRULINE
PE 100 - PE100-RC Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/elongated_fittings/162.prj},{NB=AGRU_70162011011_Full Faced Flange DIN_long spigot_PE 100-RC black_110X10.0 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70162011011},{M=70162011011},{BILDCODE=162},{WEIGHT=2.400},{DIMENSIONLANG=110X10.0 SDR11 ISO S-5},{DURCHMESSER=110},{EXT_BEZ_1=Full Faced Flange DIN},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=inj. moulded+drilled PN10/16},{VERBINDUNG=Butt + E-socket-welding},{DA=110.000},{S=10.000},{L=146.000},{L1=22.000},{L2=98.000},{L3=80.000},{D1=222.000},{D2=18.000},{K=180.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
162 - Full Faced Flange DIN
Bill of material
AGRU_70162011011_Full Faced Flange DIN_long spigot_PE 100-RC black_110X10.0 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70162011011
70162011011
Article number
70162011011
70162011011
Image Code
162
Weight
2.400
2.400
kg
Dimension long
110X10.0 SDR11 ISO S-5
110X10.0 SDR11 ISO S-5
Dimension short
110
110
Description 1
Full Faced Flange DIN
Description 2
long spigot
Material
PE 100-RC black
Manufacturing process
inj. moulded+drilled PN10/16
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
110.000
110.000
mm
S
10.000
10.000
mm
Dimension L
146.000
146.000
mm
L1
22.000
22.000
mm
L2
98.000
98.000
mm
L3
80.000
80.000
mm
D1
222.000
222.000
mm
D2
18.000
18.000
mm
K
180.000
180.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型