AGRU 70066014017 Tee long spigot PE 100-RC black 140X8.3 SDR17 ISO S-8
agru
AGRULINE
PE 100 - PE100-RC Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/elongated_fittings/066.prj},{NB=AGRU_70066014017_Tee_long spigot_PE 100-RC black_140X8.3 SDR17 ISO S-8 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70066014017},{M=70066014017},{BILDCODE=066},{WEIGHT=2.120},{DIMENSIONLANG=140X8.3 SDR17 ISO S-8},{DURCHMESSER=140},{EXT_BEZ_1=Tee},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=140.000},{S=8.300},{L=380.000},{L3=95.000},{Z=190.000},{X1=70100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
agru
Description
066 - Tee
Bill of material
AGRU_70066014017_Tee_long spigot_PE 100-RC black_140X8.3 SDR17 ISO S-8
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70066014017
70066014017
Article number
70066014017
70066014017
Image Code
066
Weight
2.120
2.120
kg
Dimension long
140X8.3 SDR17 ISO S-8
140X8.3 SDR17 ISO S-8
Dimension short
140
140
Description 1
Tee
Description 2
long spigot
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
140.000
140.000
mm
S
8.300
8.300
mm
Dimension L
380.000
380.000
mm
L3
95.000
95.000
mm
Z
190.000
190.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型