AGRU 70062922511 Chamfered Stub Flange DIN long for butterfly valves PE 100-RC black 225X20.5 SDR11 ISO S-5
agru
AGRULINE
PE 100 - PE100-RC Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/elongated_fittings/062_9.prj},{NB=AGRU_70062922511_Chamfered Stub Flange DIN long_for butterfly valves_PE 100-RC black_225X20.5 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70062922511},{M=70062922511},{BILDCODE=062.9},{WEIGHT=3.140},{DIMENSIONLANG=225X20.5 SDR11 ISO S-5},{DURCHMESSER=225},{EXT_BEZ_1=Chamfered Stub Flange DIN long},{EXT_BEZ_2=for butterfly valves},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded+chamfered},{VERBINDUNG=Butt + E-socket-welding},{DA=225.000},{S=20.500},{L=207.000},{L3=145.000},{D=210.000},{D3=235.000},{D4=268.000},{H=32.000},{ALPHA=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
agru
Description
062.9 - Chamfered Stub Flange DIN long
Bill of material
AGRU_70062922511_Chamfered Stub Flange DIN long_for butterfly valves_PE 100-RC black_225X20.5 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70062922511
70062922511
Article number
70062922511
70062922511
Image Code
062.9
Weight
3.140
3.140
kg
Dimension long
225X20.5 SDR11 ISO S-5
225X20.5 SDR11 ISO S-5
Dimension short
225
225
Description 1
Chamfered Stub Flange DIN long
Description 2
for butterfly valves
Material
PE 100-RC black
Manufacturing process
injection moulded+chamfered
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
225.000
225.000
mm
S
20.500
20.500
mm
Dimension L
207.000
207.000
mm
L3
145.000
145.000
mm
D
210.000
210.000
mm
D3
235.000
235.000
mm
D4
268.000
268.000
mm
H
32.000
32.000
mm
ALPHA
30.000
30.000
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型