AGRU 70181324011 Brass-R-male thread for E-Adaptor PE 100-RC black 40X1 SDR 11
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/181.prj},{NB=AGRU_70181324011_Brass-R-male thread_for E-Adaptor_PE 100-RC black_40X1 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70181324011},{M=70181324011},{BILDCODE=181},{WEIGHT=0.290},{DIMENSIONLANG=40X1\" SDR 11},{DURCHMESSER=40 X 1},{EXT_BEZ_1=Brass-R-male thread},{EXT_BEZ_2=for E-Adaptor},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=40.000},{S=3.700},{L=99.000},{L1=51.000},{L2=21.000},{SW=50.000},{GIN=1.000},{KGEW=30.290},{E=33.250},{G=50.800},{GEWICHT=0.103},{XX=40X1 SDR 11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
agru
Description
181 - Brass-R-male thread
Bill of material
AGRU_70181324011_Brass-R-male thread_for E-Adaptor_PE 100-RC black_40X1 SDR 11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70181324011
70181324011
Article number
70181324011
70181324011
Image Code
181
Weight
0.290
0.290
kg
Dimension long
40X1" SDR 11
40X1" SDR 11
Dimension short
40 X 1
40 X 1
Description 1
Brass-R-male thread
Description 2
for E-Adaptor
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
40.000
40.000
mm
S
3.700
3.700
mm
Dimension L
99.000
99.000
mm
L1
51.000
51.000
mm
L2
21.000
21.000
mm
SW
50.000
50.000
mm
GIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
Dimension E
33.250
33.250
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型