AGRU 70722020011 Pipe black 12m FM approved PE 100-RC black 200X18.2 SDR11 ISO-S5
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Pipes
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/pipes/722.prj},{NB=AGRU_70722020011_Pipe black 12m_FM approved_PE 100-RC black_200X18.2 SDR11 ISO-S5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70722020011},{M=70722020011},{BILDCODE=722},{WEIGHT=10.500},{DIMENSIONLANG=200X18.2 SDR11 ISO-S5},{DURCHMESSER=200},{EXT_BEZ_1=Pipe black 12m},{EXT_BEZ_2=FM approved},{MATERIAL=PE 100-RC black},{HERSTELLV=extruded},{DA=200.000},{S=18.200},{X1=70010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
agru
Description
722 - Pipe 12m
Bill of material
AGRU_70722020011_Pipe black 12m_FM approved_PE 100-RC black_200X18.2 SDR11 ISO-S5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70722020011
70722020011
Article number
70722020011
70722020011
Image Code
722
Weight
10.500
10.500
kg
Dimension long
200X18.2 SDR11 ISO-S5
200X18.2 SDR11 ISO-S5
Dimension short
200
200
Description 1
Pipe black 12m
Description 2
FM approved
Material
PE 100-RC black
Manufacturing process
extruded
Outside diameter (DAOD)
200.000
200.000
mm
S
18.200
18.200
mm
X1
70010
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型