8775.96.11.08.70
Agro
Accessories for cable glands
Powered by
CAD模型選擇
{agro/accessories_for_cable_glands/locking_plugs_made_of_stainless_steel_rustproof.prj},{NB=8775.96.11.08.70},{IDNR=},{AGRO=8775.96.11.08.70},{M=M75x1.5},{D=75.000},{P=1.500},{KD=80},{H=6},{L=15},{ST=5},{D1=50.0},{D3=3.0},{D4=202.00},{D6=2.5},{D9=2.0},{D11=69.0},{D12=16.0},{D13=2.00},{D21=72.9},{D22=2.5},{D36=0},{VERS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Agro
Description
Locking plugs made of stainless steel rustproof - Locking plugs made of stainless steel rustproof
Bill of material
8775.96.11.08.70
AGRO-No
8775.96.11.08.70
8775.96.11.08.70
Thread
M75x1.5
M75x1.5
Cable diametar
80
80
mm
Length
6
6
mm
Length
15
15
mm
Piece number
5
5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型