5650
Agro
Accessories for cable glands
Powered by
CAD模型選擇
{agro/accessories_for_cable_glands/elbows_90_degree.prj},{NB=5650},{IDNR=},{AGRO=5650},{M=M50x1.5},{M1=M50x1.5},{M2=0},{D=56},{L=9},{L1=17},{A=41},{B=77},{H=69},{ST=10},{NDM=50.000},{P=1.500},{P1D1S1=78.000},{P1D2S1=77.000},{P1D1S3=56.000},{P2D1SH12=3.000},{P1D2S10=30.000},{P1D1S10=45.000},{P1D1R1=360.000},{P1D2S12=30.000},{P1D1S12=48.676},{P1D1R2=360.000},{P1D1S4=9.000},{P1D2S4=0.500},{P1D3S4=1.200},{P1D4S4=30.000},{P1D5S4=1.250},{P1D6S4=2.800},{P1D8S4=45.000},{P1D9S4=45.000},{P1D10S4=2.200},{P1D7S4=49.730},{P1D11S4=47.910},{P1D1CR1=360.000},{P1D1F1=2.000},{P1D2CT1=49.176},{P1D1CT1=17.000},{P2D1F2=0.000},{P1D2S2=360.000},{VERS=1.000},{P2D1S2=2.620},{P2D2S2=47.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5650
AGRO-No
5650
5650
Outer thread
M50x1.5
M50x1.5
Inner thread
M50x1.5
M50x1.5
Diameter
56
56
mm
Length
9
9
mm
Length
17
17
mm
Length
41
41
mm
Length
77
77
mm
Length
69
69
mm
Piece number
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型