目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11004990 SD M8x1 -2
Afag
Handling Components
Accessories
Shock absorbers
Shock absorbers ASED/ASSD/SD
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/stossdaempfer/stossdaempfer_sd/sd_08_06.prj},{NB=11004990 SD M8x1 -2 (HUB=0)},{BNR=11004990},{TYP=SD M8x1 -2},{HUB=0},{VERS=1.000},{D1=3.000},{G1=M8x1},{L1=47.000},{L2=35.000},{L3=2.000},{SW=10.000},{HMAX1=5.000},{CTNH=84798992},{CTNA=84799096},{GEW=0.016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
SD M8x1 -2 - Shock absorber
Bill of material
11004990 SD M8x1 -2
Order number
11004990
Type
SD M8x1 -2
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
CTN Huttwil
84798992
CTN Amberg
84799096
Weight
0.016
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型