目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11005006 Columns
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø45 mm
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_45/saeulen_45.prj},{NB=11005006 Saeulen (L=550)},{BNR=11005006},{TYP=S_45},{L=550},{VERS=2.000},{D1=45.000},{LMIN=550.000},{LMAX=550.000},{CTNH=84798992},{CTNA=84799070},{GEW=6.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Afag
Description
11005004, 11005006, 11009036, 11005005 - Columns
Bill of material
11005006 Columns
Order number
11005006
11005006
Length L
mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
6.900
6.900
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型