目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11013428 Simple support plate centric MTZ 25x1
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø25 mm
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_25/traegerplatte_zentrisch_einfach_25.prj},{NB=11013428 Traegerplatte zentrisch einfach MTZ 25x1 (0)},{BNR=11013428},{TYP=MTZ 25x1},{VERS=1.000},{INFO=Infotext},{SCR=0},{B1=62.000},{B2=48.000},{B3=7.000},{B4=34.000},{B5=14.000},{D1=25.000},{D2=9.000},{D3=6.400},{G1=M6},{H1=50.000},{H2=21.000},{H3=13.000},{H4=2.000},{L1=140.000},{L2=50.000},{L3=45.000},{L4=46.000},{L5=48.000},{L6=22.000},{L7=48.000},{L8=48.000},{T1=2.000},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{CTNH=84798992},{CTNA=84799070},{GEW=0.653}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
MTZ 25x1 - Simple support plate centric
Bill of material
11013428 Simple support plate centric MTZ 25x1
Order number
11013428
Type
MTZ 25x1
Infotext
Information
Infotext
Screws
without mounting screws
with mounting screws (Position 1)
with mounting screws (Position 2)
with mounting screws (Position 3)
without mounting screws
with mounting screws (Position 1)
with mounting screws (Position 2)
with mounting screws (Position 3)
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.653
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型