目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
PDL40-0170-D27 50444414 XX X 0ZL
Afag
Handling Components
Linear
Portal axes PEL & PDL
PDL40
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/portalachsen_pel_pdl/pdl40/pdl40_asmtab.prj},{NB=PDL40-0170-D27 50444414 XX X 0REFN00BKN0ZL},{TYP=PDL40-0170-D27},{POSSENSOR=WMSN},{ADD=0ZL},{REFSENSOR=REFN},{CLAMP=KLN},{POS=0.00},{CONNECTOR=0},{MOUNTING=BKN},{PPATH=pdl40_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
Portal axis PDL40 - Portal axis PDL40
Bill of material
PDL40-0170-D27 50444414 XX X 0ZL
Type
PDL40-0170-D27
PDL40-0230-D27
PDL40-0320-D27
PDL40-0440-D27
PDL40-0530-D27
PDL40-0070-D28
PDL40-0160-D28
PDL40-0280-D28
PDL40-0370-D28
PDL40-0460-D28
PDL40-0580-D28
PDL40-0670-D28
PDL40-0880-D28
PDL40-1060-D28
PDL40-1270-D28
PDL40-1480-D28
PDL40-1660-D28
PDL40-0170-D27
PDL40-0230-D27
PDL40-0320-D27
PDL40-0440-D27
PDL40-0530-D27
PDL40-0070-D28
PDL40-0160-D28
PDL40-0280-D28
PDL40-0370-D28
PDL40-0460-D28
PDL40-0580-D28
PDL40-0670-D28
PDL40-0880-D28
PDL40-1060-D28
PDL40-1270-D28
PDL40-1480-D28
PDL40-1660-D28
External measuring system
No
Front right (VR)
Rear Right (HR)
Front left (VL)
Rear Left (HL)
No
Front right (VR)
Rear Right (HR)
Front left (VL)
Rear Left (HL)
Number of additional slides
0
1x Zusatzschlitten
2x Zusatzschlitten
3x Zusatzschlitten
4x Zusatzschlitten
5x Zusatzschlitten
0
1x Zusatzschlitten
2x Zusatzschlitten
3x Zusatzschlitten
4x Zusatzschlitten
5x Zusatzschlitten
Clamping element
No
Yes
No
Yes
Position selection
mm
Enter value for POS
Position selection
mm
cm
inch
ft
確定
Previews
3D
2D
下載CAD模型
生成CAD模型