目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11009229 Adjusting stop pin ASTM8x1/25
Afag
Handling Components
Linear
Linear modules LM
Accessories LM
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/linearmodule_lm/zubehoere_lm/anschlagstift.prj},{NB=11009229 Anschlagstift ASTM8x1/25},{BNR=11009229},{TYP=ASTM8x1/25},{VERS=1.000},{G1=M8x1},{L1=25.000},{L2=4.000},{SW1=10.000},{NDR1=8.000},{KDR1=6.773},{PSTOL=0.010},{CTNH=84798992},{CTNA=84799070},{GEW=0.010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Afag
Description
AST - M8x1/25 - Adjusting stop pin
Bill of material
11009229 Adjusting stop pin ASTM8x1/25
Order number
11009229
11009229
Type
ASTM8x1/25
ASTM8x1/25
Thread G1
M8x1
Length L1
25.000
25.000
mm
Length L2
4.000
mm
Wrench width SW1
10.000
mm
CTN Huttwil
84798992
84798992
CTN Amberg
84799070
Weight
0.010
0.010
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型