目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 624034,2X32
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62403.prj},{NB=acton_624034,2X32},{REF=624034,2X32},{DXL=4,2X32},{MAT=Inox A2},{IDNR=},{D=4.22},{DX=4.22},{D3=3.100},{P=1.400},{AA=1.400},{L=32.0},{DK=8.100},{Z=3.700},{A=3.700},{N=1.200},{R=1.600},{T=1.150},{K=2.5},{Y=3.700},{EMP=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 69
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62403 - Slotted countersunk head tapping screw form C DIN 7972 - Stainless steel A2
Bill of material
Acton 624034,2X32
Reference
624034,2X32
624034,2X32
DXL
4,2X32
4,2X32
matière
Inox A2
Screw nominal diameter
4.22
4.22
mm
Nominal length
32.0
32.0
mm
Head diameter
8.100
8.100
mm
Height of the head
2.5
2.5
mm
Footprint n°
2
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型