目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 646237/16
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64623.prj},{NB=acton_646237/16},{REF=646237/16},{MAT=Acier inoyxidable A4},{IDNR=},{DES=7/16\"},{D=7/16\"},{DX=0.4375},{D1=0.3602},{P=0.3911},{M=3/8\"},{MX=0.3750},{S=11/16\"},{SX=0.6875}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64623 - Hexagon nut UNC - Stainless steel A4
Bill of material
Acton 646237/16
Reference
646237/16
646237/16
matière
Acier inoyxidable A4
Designation
7/16"
7/16"
Screw nominal diameter
7/16"
7/16"
pouce
(mm)
11.113
11.113
Overall hight
3/8"
3/8"
pouce
(mm)
9.525
9.525
Across-flats-dimension
11/16"
11/16"
pouce
(mm)
17.463
17.463
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型