目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 646178
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64617.prj},{NB=acton_646178},{REF=646178},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M 8},{D=8},{D1=6.647},{P=1.250},{M=8.0},{S=13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64617 - Prevalling torque type Hexagon nut all-metal DIN 980 V - Stainless steel A4
Bill of material
Acton 646178
Reference
646178
646178
matière
Acier inoxydable A4
Screw nominal diameter
8
8
mm
Overall hight
8.0
8.0
mm
Across-flats-dimension
13
13
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型