DC674
Accurate Inc.
Helical Compression Spring
Powered by
CAD模型選擇
{accurate/helical_compresion_spring/dc_standard_500_849_3d.prj},{NB=DC674 (82.91)3d},{ORDER=DC674},{H=82.91},{HF=115.0},{D=2.50},{OD=27.5},{P1=92.56},{H1=82.91},{P2=143.47},{H2=65.26},{K=3.000},{NT=10.50},{HS=26.30},{Q=1},{MAT=Piano Wire},{RID=G_1750},{STDRT=2.50},{DESCR=Helical Compression Spring - DC Standard DC500-DC849},{PAST=A},{REST=M},{SC=1},{BL=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 350
HELP_VARIABLE
Company
Accurate Inc.
Description
DC Standard (SWP)
Bill of material
DC674
Order number
DC674
DC674
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
Free Height
115.0
115.0
mm
Wire Diameter
2.50
2.50
mm
Outside Coil Diameter
27.5
27.5
mm
Standard Load
92.56
92.56
N
Height at Standard Load
82.91
82.91
mm
Permissible Load
143.47
143.47
N
Height at Permissible
65.26
65.26
mm
Spring Constant
3.000
3.000
N/mm
Total Number of Coils
10.50
10.50
Solid Height
26.30
26.30
mm
Quantity per a Bag
1
1
Material
Piano Wire
Piano Wire
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型