43484
Access Casters
Shepherd
Sockets
Powered by
CAD模型選擇
{access_caster/shepherd/sockets/square_tube_sockets.prj},{NB=43484},{PNO=43484},{SN=EW4689SQ},{SER=Heavy Duty},{DRAW=3},{MAT=Polyethylene},{TG=1\" - 16 Ga.},{SD=0.917},{TUBE=0.870},{COM=223, 211, 291, 273},{L=1.50000000},{LL=1.50000000},{L1=1.37500000},{L2=0.25000000},{L3=0.93750000},{LL3=0.00000},{L33=0.25000000},{L4=0.12500000},{L5=0.93400},{D=1.12500000},{D1=0.93400000},{D2=0.75000000},{D22=0.00000},{D3=0.44750000},{D4=0.43750000},{D5=0.000},{W1=0.40625},{W2=0.03125},{CH=0.06250},{R=0.09375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Access Casters
Description
Square Tube Sockets
Bill of material
43484
Part Number
43484
43484
Socket No.
EW4689SQ
EW4689SQ
Series
Heavy Duty
Heavy Duty
Material
Polyethylene
Polyethylene
Tubing Gauge
1" - 16 Ga.
1" - 16 Ga.
Inch
Socket O.D.
0.917
0.917
Inch
Tubing I.D. (Dia.)
0.870
0.870
Inch
Compatible Grip Ring/Grip Neck Fastenings
223, 211, 291, 273
223, 211, 291, 273
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型