PTW40637BK
Access Casters
Shepherd
Casters
Powered by
CAD模型選擇
{access_caster/shepherd/casters/source_2_asmtab.prj},{NB=PTW40637BK},{SER=Source II Hooded},{MO=TS},{SIZE=637},{D=40},{TT=Nylon},{FIN=Black},{BR=},{PPATH=source_2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Access Casters
Description
Source II Series - Economical All Nylon Body Caster
Bill of material
PTW40637BK
Part Number
PTW40637BK
Series
Source II Hooded
Mounting Options
Threaded Stem
Grip Ring Stem
Grip Neck Stem
Top Plate Swivel
Threaded Stem
Grip Ring Stem
Grip Neck Stem
Top Plate Swivel
Stem/Plate Size
3/8"-16 Dia. x 3/4" Long
5/16"-18 Dia. x 1" Long
3/8"-16 Dia. x 3/4" Long
5/16"-18 Dia. x 1" Long
Wheel Dia.
40
50
60
40
50
60
mm
Tread Type
Nylon
Finish
Black
Caster Brake
Without Brake
With Brake
Without Brake
With Brake
Dynamic Load
40
lbs.
Mounting Height
2
Inch
Swivel Rad.
1 11/16
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型