FS0650918
Access Casters
Albion
Wheels
Powered by
CAD模型選擇
{access_caster/albion/wheels/fs_asmtab.prj},{NB=FS0650918},{PNO=FS0650918},{X=1},{DIA=6},{D=6.000},{WIDTH=3},{XX=1},{W=3.000},{CAP=10000},{HUB=3-1/4},{H=3.250},{BORE=2-7/16},{ID=2.438},{BEARING=1-1/8},{WEIGHT=19-3/4},{ROLLER=Tapered Roller},{ROLLER1=09},{PN1=0650918_FS},{PPATH=fs_templ.prj},{BT=Standard}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
Access Casters
Description
FS - Drop Forged (to 10,000 lb/ea)
Bill of material
FS0650918
Part Number
FS0650918
FS0650918
Wheel Diameter
6
6
Inch
Tread Width
3
3
Inch
Capacity
10000
10000
lbs.
Hub Length
3-1/4
3-1/4
Inch
Bore ID
2-7/16
2-7/16
Inch
Bearing ID
1-1/8
1-1/8
Inch
Weight
19-3/4
19-3/4
lbs.
Bearing Type
Tapered Roller
Tapered Roller
Temperature Maximum
Up to +800°F
Hardness
Rockwell 80 B
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型