ABB - 1SBN071305R1000 + LF16-4 Connecting Strip
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors_acc/lf16_4.prj},{NB=abb_1SBN071305R1000_LF16-4 Connecting Strip},{PN=1SBN071305R1000},{CTN=85369010},{EXTTYPE=LF16-4},{INVDES=LF16-4 Connecting Strip},{DES=Screw Terminals AF(C) Accessory},{LCP=Active},{DESCLONG=LF16-4 is an insulated connecting strip used on 3 or 4-pole AF(C)(S)09..16 contactors, equipped with a main terminal screw used to connect 3 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue.},{INTNO=3471523130890},{MANUID=1SBN071305R1000},{EF000215=Connecting bridge},{EF013236=true},{EF013237=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LF16-4 - Connecting Strip
Bill of material
ABB - 1SBN071305R1000 + LF16-4 Connecting Strip
Product ID
1SBN071305R1000
Extended Product Type
LF16-4
Invoice Description
LF16-4 Connecting Strip
Description
Screw Terminals AF(C) Accessory
Long Description
LF16-4 is an insulated connecting strip used on 3 or 4-pole AF(C)(S)09..16 contactors, equipped with a main terminal screw used to connect 3 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue.
International product number
3471523130890
Product number of the Manufacturer
1SBN071305R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
LF16-4
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型