ABB - 1SBN083911R1000 + BER96-4 Connection Set for Reversing Contactors
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors_acc/ber96_4.prj},{NB=abb_1SBN083911R1000_BER96-4 Connection Set for Reversing Contactors},{PN=1SBN083911R1000},{CTN=85389099},{EXTTYPE=BER96-4},{INVDES=BER96-4 Connection Set for Reversing Contactors},{DES=Screw Terminals AF(C) Accessory},{LCP=Active},{DESCLONG=BER96-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF80..AF96, AFC80..AFC96 or AFS80..AFS96 contactors mounted side by side The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars},{INTNO=3471523130951},{MANUID=1SBN083911R1000},{EF000215=Connecting bridge},{EF013236=true},{EF013237=false},{TYPE=BER96-4},{WEBLINK=Link to product detail page}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BER96-4 - Connection Set for Reversing Starter
Bill of material
ABB - 1SBN083911R1000 + BER96-4 Connection Set for Reversing Contactors
Product ID
1SBN083911R1000
Extended Product Type
BER96-4
Invoice Description
BER96-4 Connection Set for Reversing Contactors
Desciption
Screw Terminals AF(C) Accessory
Long Description
BER96-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF80..AF96, AFC80..AFC96 or AFS80..AFS96 contactors mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
International product number
3471523130951
Product number of the Manufacturer
1SBN083911R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BER96-4
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型