ABB - 1SBN081322R1000 + BER16-4KF Connection Set for Reversing Contactors
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors_acc/ber16_4kf.prj},{NB=abb_1SBN081322R1000_BER16-4KF Connection Set for Reversing Contactors},{PN=1SBN081322R1000},{CTN=85389099},{EXTTYPE=BER16-4KF},{INVDES=BER16-4KF Connection Set for Reversing Contactors},{DES=Push-in Spring Terminals AF(C) Accessory},{LCP=Active}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BER16-4KF - Connection Set for Reversing Starter
Bill of material
ABB - 1SBN081322R1000 + BER16-4KF Connection Set for Reversing Contactors
Product ID
1SBN081322R1000
Extended Product Type
BER16-4KF
Invoice Description
BER16-4KF Connection Set for Reversing Contactors
Description
Push-in Spring Terminals AF(C) Accessory
Long Description
BER16-4KF is a connection set used to connect the main poles of two 3-pole AF09..K ... AF16..K, AFC09..K ... AFC16..K contactors mounted side by side. The connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars • Black fork pieces for a quick dismounting of reversing contactors. With the Push-in Spring terminals, one push is all you need for a faster than ever installation, an easier than ever wiring and a reliable as ever connection.
International product number
3471523131422
Product number of the Manufacturer
1SBN081322R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BER16-4KF
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型