ABB - 1SBN081306T1000 + BEA16-4 Connecting Link with Manual Motor Starter
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors_acc/bea16_4.prj},{NB=abb_1SBN081306T1000_BEA16-4 Connecting Link with Manual Motor Starter},{PN=1SBN081306T1000},{CTN=85389099},{EXTTYPE=BEA16-4},{INVDES=BEA16-4 Connecting Link with Manual Motor Starter},{DES=Screw Terminals AF(C) Accessory},{COL=0.50,0.50,0.50,0.00},{LCP=Active},{DESCLONG=The BEA16-4 connecting link is used to connect AF09..AF16 contactors with the MS116-0,16 ... MS116-25 or MS132-0,16 ... MS132-25 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter.},{INTNO=3471523130739},{MANUID=1SBN081306T1000},{EF000215=Connecting bridge},{EF013236=true},{EF013237=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEA16-4 - Connecting Link for Manual Motor Starter
Bill of material
ABB - 1SBN081306T1000 + BEA16-4 Connecting Link with Manual Motor Starter
Product ID
1SBN081306T1000
1SBN081306T1000
Extended Product Type
BEA16-4
BEA16-4
Invoice Description
BEA16-4 Connecting Link with Manual Motor Starter
BEA16-4 Connecting Link with Manual Motor Starter
Description
Screw Terminals AF(C) Accessory
Screw Terminals AF(C) Accessory
Long Description
The BEA16-4 connecting link is used to connect AF09..AF16 contactors with the MS116-0,16 ... MS116-25 or MS132-0,16 ... MS132-25 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter.
The BEA16-4 connecting link is used to connect AF09..AF16 contactors with the MS116-0,16 ... MS116-25 or MS132-0,16 ... MS132-25 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter.
International product number
3471523130739
3471523130739
Product number of the Manufacturer
1SBN081306T1000
1SBN081306T1000
Type of accessory/spare part
Connecting bridge
Connecting bridge
Accessory
true
true
Spare part
false
false
Customs tariff number
85389099
Type
BEA16-4
BEA16-4
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型