Nederlands
română
English
ACDKK-90/60(1-0)-R1/2-R1
A4Hydrauliek / Mures Hydraulici
Hydraulic cylinders
Powered by
CAD模型選擇
{a4hydrauliek/hydraulikzylinder/acdkk_asmtab.prj},{NB=ACDKK-90/60(1-0)-R1/2-R1-350},{TYP=ACDKK-90},{CB=90},{RD=60},{HUB=1},{HUBST=0},{R=R1/2\"},{RPOS=0},{ABPOS=1},{AB=1},{PS=},{SL=},{F1=35},{A=105},{L=68},{M2=93},{X2=17},{PPATH=assemblies/acdkk_asmtpl.prj},{INFO=PDF Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDK/K
Bill of material
ACDKK-90/60(1-0)-R1/2-R1
Type
ACDK/K-90
ACDK/K-90
Cylinder boring
90
90
mm
Rod diameter
60
60
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
確定
Oil bleeder
R1/2"
R3/8"
R3/4"
R1/2"
R3/8"
R3/4"
Oil bleeder position (see information)
Position 1
Position 2
Position 3
Position 4
Position 1
Position 2
Position 3
Position 4
Air bleeder position (see information)
without
Position 2
Position 3
Position 4
without
Position 2
Position 3
Position 4
Air bleeder
without
without
Piston seal
Standard
AQ piston seal
Standard
AQ piston seal
Seals
Standard
Viton seals
Standard
Viton seals
Clevis eye inner diameter
35.000
40.000
50.000
35.000
40.000
50.000
mm
Length
299
299
mm
Diameter
105
105
mm
Height
71
71
mm
Diameter
83
83
mm
Length
41
41
mm
Length
50
50
mm
Width
30
30
mm
Width
35
35
mm
Length
68
68
mm
Length
93
93
mm
Length
17
17
mm
Height
64
64
mm
Datasheet
PDF Info
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型