??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJQ03_04 - Rail type roller bar/double row type/double row staggered type
Bill of material
QJQ03-L530
code
type
Track width
30 mm
Profile material
A6063-T5
Roller material
GCr15
Material of roller liner
Polyurethane (natural color)
Surface treatment of profiles
clear anodizing
L
mm
L1
510 mm
Number of rollers
36
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models