??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wilo
Description
New NSC AGB IE3
Bill of material
2228070
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Glanded pump in monobloc design with flange connection
Tender text
Pump casing material
5.1301/EN-GJL-250 KTL-coated
Quality class of pump casing
EN-GJL-250 (KTL coated)
Material pump wheel
Grey cast iron
Material pump wheel
EN-GJL-200
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. static height
m
Max. discharge flow
m³/h
Max. operating pressure
16.0 bar
Electrical connection
0.000
Cable length
0 mm
Rated voltage
400.000 V
Number of phases
3.000
Frequency
50 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0.4
Insulation class acc. to IEC
F
Rotational speed
1450.0 1/min
Motor speed control
0
Type of speed control
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
0
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-20.0 °C
Ambient temperature
-15.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Degree of protection (IP rating)
IP55
Forced motor cooling
0
Height of suction end
mm
Height of pressure end
0 mm
Length of centre pressure/suction
140.0 mm
Pump length
mm
Explosion-proof
0
Standard motor
Standard motor
Motor efficiency class
IE3
Connection 1
Flange
Connection 2
Flange
Angle to first bolt hole
22.50 °
Angle to first bolt hole
22.50 °
Thickness flange (incl. sealing edge)
26.00 mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Diameter bolt hole
mm
Diameter bolt hole
19.00 mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Nominal diameter connection 1
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
3.00 mm
Thickness sealing edge
3.00 mm
Number of bolt holes
8.00
Number of bolt holes
8.00
Length gusset/thread
0.000
Length gusset/thread
0.000
Diameter pump housing
551.00
Pitch circle
mm
Pitch circle
mm
Connection length
140.00 mm
Connection length
mm
Working length
140.00 mm
Working length
mm
Length pump housing
0.00
Type of drive
Pumps motors
Diameter motor
456.00 mm
Centre connection to end motor
mm
Width electrical cabinet
339.00
Length electrical cabinet
452.00
Centre pump to beginning motor
0.00
Centre pump to top side electrical cabinet
mm
Angle electrical cabinet
90.00 °
Nominal diameter of connection 2
Height of suction end
mm
Distance to bottom side motor
225.00 mm
Dimensions
108.00 mm
Dimensions
mm
Dimensions
482.00 mm
Dimensions
mm
Dimensions
18.50 mm
BM1
200.00 mm
BM2
150.00 mm
BM3
mm
Dimensions
mm
Dimensions
500.00 mm
Dimensions
400.00 mm
Dimensions
440.00 mm
Dimensions
356.00 mm
Dimensions
450.00 mm
Dimensions
0.00
Dimensions
16.00
Dimensions
0.00
Dimensions
Dimensions
16.00
Motor diameter
mm
Dimensions
100.00 mm
Dimensions
24.00 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Width electrical cabinet 1
169.50
Dimensions
0.00
Dimensions
0.00
Dimensions
0.00
Dimensions
0.00
Previews
3D
2D
Download CAD models