??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
870-427 - Spacer module, modular, bridging commoned terminal blocks
Bill of material
870-427_HI
Item-No.
870-427
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
20.00 mm
Width
5.00 mm
Depth
16.60 mm
Color
grau
Weight
0.700 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models