??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT30 SC - High Torque ClampingTiming Pulleys - 5GT Type
Bill of material
SATP-5GT-NT30-BW120-SC-10-HA
Part No.
SATP-5GT-NT30-BW120-SC-10-HA
Surface Treatment
No. of Teeth
30
Type Width Code
Shaft Hole Diameter d
mm
P.D.
47.75 mm
O.D.
46.79 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models